Self-Aligning Pad
swivel angle 12°
high carbon steel
tempered
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball secured against rotation
- Ball hardened, 50–55 HRC
kr426.09
plus sales tax
Added to your shopping cart
Designation
Self-Aligning Pad
Form
C
Version 1
swivel angle 12°
Product type
hexagon
Body material
high carbon steel
Component material
ball-bearing steel
Body surface finish
tempered
Component surface finish
hardened
Steel key components
1.3505
B=Thread length
16
D2=Thread
M16
F=Max.stat. Load capacity kN
90
Ball-Ø
24
D3
20
E
33
Fastening type
external thread
H
27
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW
30
Description
Material
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Ball, ball-bearing steel 1.3505.
Version
Body tempered.
Ball hardened (50 - 55 HRC).
Ball hardened (50 - 55 HRC).
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.
Ball is secured against rotation.
Ball is secured against rotation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.