text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Self-Aligning Pad
Form
C
Version 1
automatic return
Product type
hexagon
Body material
steel
Component surface finish
hardened and black oxid finish
B=Thread length
12
D2=Thread
M08
F=Max.stat. Load capacity kN
16
H=Height
18
Ball-Ø
12
D3
9,5
E
15
Fastening type
external thread
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW1
13

Description

Material
Ball steel, ball seat high-carbon steel.
Version
Ball hardened, ball seat phosphated.
Note
The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought