Self-Aligning Pad
with o-ring
high carbon steel
tempered, black oxidised
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball secured against rotation
- O-ring for protection against dirt and foreign particles
kr720.34
plus sales tax
Added to your shopping cart
Designation
Self-Aligning Pad
Form
O
Version 1
with o-ring
Version 2
exchangable insert
Product type
thread
Body material
high carbon steel
Component material
diamond
Body surface finish
tempered, black oxidised
Component surface finish
hardened and bright
B=Thread length
30
D2=Thread
M20
F=Max.stat. Load capacity kN
37
Ball-Ø
13
D3
10
Fastening type
external thread
H1
4
H2
10
Mounting/support surface
003
Mounting/support surface mat.
diamond
SW1
10
Description
Material
Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.