text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest Pad
Form
C
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Outside diameter
16
D=Thread
M16
H=Height
30
SW=Key width
24
D2
13
E
8
Fastening type
internal thread
Mounting/support surface
serrated
Mounting/support surface mat.
steel
P
12
Seat form
round

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Note
Rest pads are for supporting machined and non-machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought