text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest Pad
Body material
mild steel
Body surface finish
black oxidised, hardened and ground
D1=Outside diameter
5
D2=Pin diameter
4
H=Height
10
B
5
Fastening type
precision diameter
Mounting/support surface
round
Mounting/support surface mat.
steel
R
7
Seat form
round

Description

Material
Steel 1.0301.
Version
Case-hardened, black oxidised and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range