Swivel Foot
steel
black oxidised
- Application sectors: machine and equipment construction, logistics and assembly
- Version: black oxidised
- Different thread sizes
kr208.91
plus sales tax
Added to your shopping cart
Designation
Swivel Foot
Body material
steel
Body surface finish
black oxidised
Fmax=Load capacity max. kN
13,94
H=Height
29,5
SW=Key width
24
D
25
D1
M16
Fastening type
precision diameter
H1
14
H2
5
Mounting/support surface
plane
Mounting/support surface mat.
steel
Seat form
hexagon
Description
Material
Ball element case-hardened steel.
Thrust pad ETG 100 steel.
Thrust pad ETG 100 steel.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.