Positioning Feet
steel
case-hardened and black oxidised
- Serve as supports, stops and thrust pads
- Application sectors: machine, plant and instrument construction
kr100.52
plus sales tax
Added to your shopping cart
Designation
Positioning Feet
Form
E
Body material
steel
Body surface finish
case-hardened and black oxidised
G=thread / for thread
M08
H=Height
25
SW=Key width
17
T=Thread depth
16
E
19,4
Fastening type
internal thread
Mounting/support surface
round
Mounting/support surface mat.
steel
Seat form
hexagon
Description
Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.