text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Feet
Form
A
Body material
steel
Body surface finish
case-hardened and black oxidised
B=Thread length
10
G=thread / for thread
M08
H=Height
8
M=Tightening torque max. Nm
18
SW=Key width
17
D1
17
E
19,4
Fastening type
external thread
L2
18
Mounting/support surface
plane
Mounting/support surface mat.
steel
Seat form
round

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought