text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Feet
Form
B
Body material
steel
Body surface finish
case-hardened and black oxidised
B=Thread length
14
G=thread / for thread
M12
H=Height
15
M=Tightening torque max. Nm
60
SW=Key width
22
E
25,2
Fastening type
external thread
L2
29
Mounting/support surface
round
Mounting/support surface mat.
steel
Seat form
hexagon

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought