text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Feet
Form
D
Body material
high carbon steel
Body surface finish
tempered, black oxidised
Component surface finish
case-hardened
B=Thread length
29
D=支撑架直径
32
G=thread / for thread
M20
H=Height
40
SW=Key width
32
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
steel
Seat form
round

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought