text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Foot
Body material
steel
Body surface finish
hardened and black oxid finish
D=支撑架直径
25
H=Height
16
D1
9
D2
15
Fastening type
countersink
H1
9
Mounting/support surface
plane
Mounting/support surface mat.
steel
Seat form
round

Description

Material
Steel.
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought