text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Foot
Form
B
DIN Standard
DIN 6320
Body material
high carbon steel
Body surface finish
black oxidised
Steel code
1.1172
B=Thread length
13
D=支撑架直径
11,5
G=thread / for thread
M08
H=Height
15
SW=Key width
13
E
15
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
Seat form
round

Description

Material
Carbon steel 1.1172.
Version
Black oxidised.
Note
Rest pads 02010 and 02020 can also be used as feet.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought