text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Piece
Form
B
Thread type
2 internal thread
Body material
steel
Body surface finish
galvanised and passivated
D1=Thread
M12
L=Length
45
SW=Key width
18
T=Thread depth
18
E
20,8
Fastening type
internal thread

Description

Material
Steel.
Version
Trivalent blue passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought