Extension Piece
steel
galvanised and passivated
- Can be used for extension purposes
- Compatible with e.g. 06220 Form S
kr38.67
plus sales tax
Added to your shopping cart
Designation
Extension Piece
Form
B
Thread type
2 internal thread
Body material
steel
Body surface finish
galvanised and passivated
D1=Thread
M05
L=Length
30
SW=Key width
8
T=Thread depth
8
E
9,2
Fastening type
internal thread
Description
Material
Steel.
Version
Trivalent blue passivated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.