text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Subplate
Version 1
type c
Body material
grey cast iron
L=Length
800
S=Height
70
A
100
Type
C

Description

Material
GJL 250 annealed.
Note
On request, the plates are also available with slots.
Type C milled supporting faces and edges (Ra 3,2).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range