text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Baseplate
Version 1
with tapped holes
Body material
aluminium
Body surface finish
hard-coated
B=Width
300
D=Thread
M06
H=Height
20
L=Length
600
B1
25
B2
50
L1
25
L2
50

Description

Material
Aluminium.
Version
hard-coated.
Note
Baseplates with M6 connecting threads on a 50 mm grid.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought