{"product":{"productId":"agid.34712","price":177.26,"name":"Mounting bracket, Form A"},"currency":"SEK"}
- Angle bracket for wall mounting
- Simple, intuitive installation
- For modular signal tower configuration
Description
Material
Bracket fibreglass reinforced polyamide.
Cable gland polyamide.
Cable gland polyamide.
Version
Angle bracket and cable gland black.
Note
Angle bracket for wall mounting
Form A: Mounting bracket with open cable guide. With cable gland. Suitable for connecting element for surface mounting (Form A) and connecting element with M12 plug connector (Form C).
Form B: mounting bracket with hidden cable guide. Suitable for connecting element for surface mounting (Form A).
Form C: Mounting bracket with open cable guide. With cable gland. Suitable for base with tube and base for Ø25 mm tube.
Form A: Mounting bracket with open cable guide. With cable gland. Suitable for connecting element for surface mounting (Form A) and connecting element with M12 plug connector (Form C).
Form B: mounting bracket with hidden cable guide. Suitable for connecting element for surface mounting (Form A).
Form C: Mounting bracket with open cable guide. With cable gland. Suitable for base with tube and base for Ø25 mm tube.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.