{"product":{"productId":"agid.35350","price":3163.09,"name":"3D energy chains, plastic"},"currency":"SEK"}
Material
Polyamide fibreglass reinforced.
Version
Black. Closed design with snap lock.
Show more
Show less
Description
Material
Polyamide fibreglass reinforced.
Version
Black. Closed design with snap lock.
Note
Energy chain for safe energy supply, to guide and protect lines and hoses that undergo multi-axis 3D motions. 2 compartments for media separation.
The fully enclosed 3D energy chain has easy to open caps that enable quick loading of the chain and access to the lines at any point along the chain. The energy chain can also be used in areas exposed to swarf and in aggressive environments. One of the most important features is the degree of torsion, +/-10° per chain link. The radii and degrees of rotation are designed so that the guided lines can be moved as gently as possible. The chain links can be joined and shortened tool-free by hand.
The fully enclosed 3D energy chain has easy to open caps that enable quick loading of the chain and access to the lines at any point along the chain. The energy chain can also be used in areas exposed to swarf and in aggressive environments. One of the most important features is the degree of torsion, +/-10° per chain link. The radii and degrees of rotation are designed so that the guided lines can be moved as gently as possible. The chain links can be joined and shortened tool-free by hand.
Temperature range
-30°C to +125°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.