{"product":{"productId":"agid.2223","price":13496.18,"name":"Clamping cubes grey cast iron"},"currency":"SEK"}
Material
GJL 250
Version
Reference surfaces precision machined
Show more
Show less
Description
Material
GJL 250
Version
Reference surfaces precision machined
Note
Ring bolts for lifting are supplied.
A cover prevents the cavities filling with swarf.
A cover prevents the cavities filling with swarf.
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
unmachined faces: ±2 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.