{"product":{"productId":"agid.28261","price":215.47,"name":"Hoist pins VDI 3366"},"currency":"SEK"}
Material
Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².
Version
Black oxidised.
Show more
Show less
Description
Material
Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².
Version
Black oxidised.
Note
Hoist pins acc. to VDI 3366.
As a rule, there should always be four hoist pins fitted. When using four hoist pins, it should be ensured that two hoist pins carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist pins.
Supplied with cap screws.
As a rule, there should always be four hoist pins fitted. When using four hoist pins, it should be ensured that two hoist pins carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist pins.
Supplied with cap screws.
Drawing reference
1) kg max.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.