text.skipToContent text.skipToNavigation
EN
Choose your language

95056

Wheels polyamide with injection-moulded tread

  • High permissible load
  • Robust and abrasion resistant
  • Shock and vibration absorbing
  • Resistant to various chemicals and acids
  • Suitable for steel plate swivel and fixed castors 95024
Special features:

from kr149.34

plus sales tax

Description

Material
Wheel body PA.
Tread thermoplastic polyurethane elastomer.
Note
Wheels with polyurethane tread have a high load capacity, resist abrasion, are gentle to floors, absorb shocks and vibration and are resistant to many chemicals and acids.
Temperature resistant from -30 °C to +80 °C.
Suitable as replacement rollers for the castors 95024.