Swivel castor
without locking system
polyurethane
- Swivel castor housing with double ball bearing
- Sprockets with plain bearing
- Steel plate housing
- Polyamide rim
- Polyurethane tread, trackless
kr622.62
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Body material
polyurethane
Component material
steel
B=belt width
45
D=Roller diameter
150
F5=Load capacity kg
400
For=Wheel bearing
plain bearing
H=total height
190
A
60
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
135
Description
Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearing in the wheels.
Double ball bearing with ball shield in the castor head.
Plain bearing in the wheels.
Note
The wheels are unbreakable, maintenance-free and non-corroding. Wheel axle bolted. Tread non-marking.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.