Swivel castor
without locking system
rubber
- Swivel castor housing with double ball bearing
- Sprockets with plain bearing
- Steel plate housing
- Polyamide rim
- Solid rubber tread, trackless
kr71.25
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
18
D=Roller diameter
50
F5=Load capacity kg
40
For=Wheel bearing
plain bearing
H=total height
69
A
25
D1
11
D2
43
Fastening type
mounting plate
R
50
Description
Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.