text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-fix locking system
Body material
rubber
Component material
steel
B=belt width
37,5
D=Roller diameter
125
F5=Load capacity kg
100
For=Wheel bearing
roller bearing
H=total height
150
A
40
B2
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
102,5

Description

Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version
Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range