text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
37
D=Roller diameter
125
F5=Load capacity kg
200
For=Wheel bearing
roller bearing
H=total height
150
B2
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80

Description

Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Pressed housing; wheels with ball bearing
Note
Wheel axle bolted.
Wheels are shock and impact proof.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range