Fixed castor
without locking system
rubber
- Sprockets with plain bearing
- Steel plate housing
- Polyamide rim
- Solid rubber tread, shock- and impact-resistant
kr201.47
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
32
D=Roller diameter
100
F5=Load capacity kg
90
For=Wheel bearing
plain bearing
H=total height
136
Fastening type
mounting plate
Description
Material
Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Wheel treads solid rubber.
Wheel rims polyamide.
Version
Pressed housing; wheels with slide bearing
Note
Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
Solid rubber tyres are shock and impact proof and non-corroding.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.