text.skipToContent text.skipToNavigation
EN
Choose your language

95092

Elevating castors with integrated machine foot

  • With sealed ball bearing
  • Easy to operate via actuating lever
  • Short actuation travel with simultaneous long plunger stroke
  • Very high lifting force
  • Heavy weights can be easily raised and safely secured
Special features:

from kr1,914.02

plus sales tax

Description

Material
Housing steel plate.
Roller break resistant polyamide 6, Shore 70D.
Machine foot steel.
Version
Housing trivalent blue passivated.
Roller white.
Machine foot electro zinc-plated with grey rubber pads.
Note
Elevating castor swivel version with integrated levelling machine foot. With sealed ball bearing in the swivel head. Wheel axle bolted. The ergonomic form of the non-swivelling actuating lever enables ease of operation. The short actuation travel with simultaneous long plunger stroke and very high lifting force enables heavy weights to be easily raised and safely fixated.
Drawing reference
1) swivelling