text.skipToContent text.skipToNavigation
EN
Choose your language

95152

Ball transfer units with steel housing and plastic ball

  • Application sectors: machine construction, logistics, material handling, metrology
  • Ideal for transporting fragile goods
  • Felt seal keeps dirt out
Special features:

from kr62.70

plus sales tax
6 results found

Description

Material
Electro zinc-plated steel.
Polyamid PA 66 ball.
Note
Ball transfer units with plastic balls are particularly suitable for transporting sensitive materials such as polished aluminium, brass and steel sheets or glass.
They have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, bearing balls steel.
Form C: cap and housing electro zinc-plated, bearing balls stainless steel