text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
C
Version 1
with spring element
Body material
steel
Component material
stainless steel
Body surface finish
galvanised
C=Load rating (N)
2770
D1=Outside diameter
85
D=Diameter
66,4
F1=Pretensioning force (N)
2280
F2=Final force (N)
2770
H1=Height
35,6
H=Height
100,5
T12=Tolerance for pretensionin
+15 / -7,5
DK
45
Fastening type
press-in
H2
24,2

Description

Material
Steel electro zinc-plated.
Note
Undersprung ball transfer units allow for even distribution of loads for goods with uneven surfaces.
When used in machines such as punch presses and bend form machines the ball rollers spring back up after the forming process and the finished article can be rolled off.

By the “End tension (N)” the ball has completely receded into the housing.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought