text.skipToContent text.skipToNavigation
EN
Choose your language

29000

Tube clamps cross, stainless steel, Form B

  • Construction element for assembling profiles and systems
  • Application sectors: machine construction, safety equipment, housings, structures
  • Ø 30 and Ø 40 mm: silicone thread cover
  • On request: clamping levers for fastening
Special features:

from kr514.04

plus sales tax

Description

Material
The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.
Version
Electropolished.
Note
Clamping levers for tightening.
Stainless steel investment cast 1.4308.

ISO 4017 hex head screw and ISO 4032 nut, stainless steel.