text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tube Clamp
Version 1
with foot
Version 2
for linear actuator
Body material
aluminium
Component material
steel
Body colour
black
Body surface finish
powder-coated
Component surface finish
galvanised
B=Length
42
C=Width
42
L=Height
37
LB=Hole pattern
1
Type=Internal diameter
18
D
5,5
M1
28
M2
28
M3
30
M4
30
V1
M06X20

Description

Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Black powder-coated.
Screws and nuts electro zinc-plated.
On request
Clamping levers for tightening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought