Tube Clamp
3-way flat
stainless steel
electropolished
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: clamping levers for fastening
- Version: electropolished
kr1,113.39
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Form
B
Version 1
3-way flat
Version 2
for round tubes
Body material
stainless steel
Body surface finish
electropolished
C
60
D
50,4
E
50
F
63
H
51,8
Internal diameter A
40,17
Internal diameter B
40,17
K
112
L
124,9
M
87
P
52
R
102,5
S
M10X35
Description
Material
The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.
Version
Clamping levers for tightening.
Note
Electropolished.
On request
- Round and square tubes 29050
Accessory
Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.