Tube Clamp
3-way flat
aluminium
tumbled
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Clamping levers for fastening and other sizes for square tubes
kr291.02
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
3-way flat
Version 2
for square tubes
Body material
aluminium
Component material
steel
Body surface finish
tumbled
Component surface finish
galvanised
A=Square socket
40,4
B=Square socket
40,4
C
60
D
60
E
60
G
129
H
75
L
136
M
99
Q
40
R
57
S
M08X60
T
30
U
57
Description
Material
Cast aluminium.
Screws and nuts steel.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
On request
Levers for locking and other sizes for square tube.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.