Tube Clamp
3-way flat
aluminium
galvanised
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: clamping levers for fastening and other diameters
kr139.48
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Form
A
Version 1
3-way flat
Version 2
for round tubes
Body material
aluminium
Component material
steel
Body surface finish
galvanised
C
28
D
25
E
32
F
35,5
G
25
H
30
Internal diameter A
15,1
Internal diameter B
15,1
K
56
L
66
M
43
P
23
R
49
S
M06X20
Description
Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
On request
Levers for locking and other diameters.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.