Round Tube
steel
galvanised
- Manufacturing tolerances are individually matched to the pipe clamping system
- Material: steel or aluminium
- On request: various versions
kr246.89
plus sales tax
Added to your shopping cart
Designation
Round Tube
Body material
steel
Body surface finish
galvanised
Steel code
1.0037
BEZ=Designation
Ø12 x 1,5
D1=Outside diameter
12±0,1
L=Length
2000
D2
9
L max.
5000
Description
Material
Steel 1.0037.
Aluminium EN AW-6060.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium clear anodised.
Aluminium clear anodised.
Note
The production tolerances for round tubes are adapted to the tube clamping system.
On request
- stainless steel tubes
- customer specific lengths
- customer specific lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.