Reducing Bush
thermoplastic
black
- For clamping small tubes
- Can be converted from round tube to square tube
- Material: thermoplastic
kr14.42
plus sales tax
Added to your shopping cart
Designation
Reducing Bush
Version 2
for round tubes
Body material
thermoplastic
Body colour
black
B=Outside diameter
30
ID=Suitable for
29000 / 29004 / 29006 / 290
C
3,5
D
18,9
E
3,4
Internal diameter A
20,25
L
45
Description
Material
Thermoplastic.
Version
Black.
Note
Reducer sleeves are for clamping smaller tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.