Reducing Bush
thermoplastic
black
- For clamping small tubes
- Can be converted from square tube to round tube
- Material: thermoplastic
kr26.05
plus sales tax
Added to your shopping cart
Designation
Reducing Bush
Version 2
for square tubes
Body material
thermoplastic
Body colour
black
ID=Suitable for
29002 / 29004 / 29008 / 290
B
30,3
Internal diameter A
25,5
L
45
Description
Material
Thermoplastic.
Version
Black.
Note
With the use of reducing bushes, smaller tubes can be clamped.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.