text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Reducing Bush
Version 2
for round tubes
Body material
thermoplastic
Body colour
black
ID=Suitable for
29002 / 29004 / 29008 / 290
B
30,3
Internal diameter A
Ø 30,25
L
45

Description

Material
Thermoplastic.
Version
Black.
Note
Reducer sleeves are for clamping smaller tubes or where a conversion of square to round tubes is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought