Plug
polythene
black
- For round and square tubes
- For sensitive and hard floors
- Plugging tube ends
kr6.79
plus sales tax
Added to your shopping cart
Designation
Plug
Form
A
Version 2
for round tubes
Body material
polythene
Body colour
black
D=Diameter
50
H=Height
5
ID=Suitable for
Ø50X2,5-4,5
L=Length
11,5
Form definition
round
Description
Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.