text.skipToContent text.skipToNavigation
EN
Choose your language

29180

Monitor bracket with ball joint

  • Pivot range of 60°
  • For loads up to 10 kg
  • Suitable for industrial applications
Special features:

from kr618.01

plus sales tax

Description

Material
Clamp connector thermoplastic.
Flange aluminium.
Version
Clamp connector black.
Flange bright.
Note
Allows a swivel range of 60°. For loads up to 10 kg (static). With universal adapter plate. The base support is suitable for attaching to Ø30 mm round tubes.