Shaft Collar
aluminium
- Exact setting of the base or column clamp
- Assembly of the elements with precise positioning
- Suitable for use as a stop
kr838.51
plus sales tax
Added to your shopping cart
Designation
Shaft Collar
Size
20
Body material
aluminium
D=Internal diameter
20
A
28
A1
32
B
40
L
40
Description
Material
Aluminium EN AW-6060
Version
Black anodised
Note
These shaft collars enable column bases and clamps to the precisely adjusted in the height and so guarantee the exact positioning of elements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.