text.skipToContent text.skipToNavigation
EN
Choose your language

29200

Column bases single

  • For support of columns in four different sizes
  • Machined contact faces with integrated mounting and centring holes
  • Assembly of the elements with precise positioning
Special features:

from kr799.84

plus sales tax

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Single base for holding columns in four different sizes. Machined contact faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1