text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Base
Size
12
Version 1
single
Body material
aluminium
B=Width
30
D=Internal diameter
12
H=Height
35
L=Length
30
A
22
A1
22
D1
5,5
H1
7
T
8

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Single base for holding columns in four different sizes. Machined contact faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought