Adjustment Unit
aluminium
- For precise adjustment of the elements in the X-Y range
- Suitable for single and double bases
kr2,020.45
plus sales tax
Added to your shopping cart
Designation
Adjustment Unit
Size
20
Body material
aluminium
B=Width
88
H=Height
23
L=Length
80
A
30
A1
70
A2
40
A3
30
D1
5,5
D2
M05
Description
Material
Aluminium EN AW-6060
Version
Black anodised
Note
Units for precise adjustment of components in the X-Y axis. Allows compensation for machining tolerances in mechanical assemblies. Matches our single and double bases. The uniform hole pattern of the respective sizes allows the adjustment units to be fitted under the base at a later date.
Adjustment range: X: ±3 mm
Adjustment range: Y: ±3 mm
Adjustment range: X: ±3 mm
Adjustment range: Y: ±3 mm
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
FS = lock screw (2x)
JS = setscrew (4x)
position tolerance of holes: ±0,1
FS = lock screw (2x)
JS = setscrew (4x)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.