Screw Plug
without vent
steel
galvanised
- For plugging parallel internal threads
kr67.74
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
A
Version 1
without vent
DIN Standard
DIN 908
Body material
steel
Body surface finish
galvanised
D1=Diameter/Thread
M48X1,5
D
55
Fastening type
screw in
K
5
L
16
SW
24
Description
Material
Steel.
Version
Electro zinc-plated.
Note
Screw plugs with collar and hexagon socket for plugging holes with parallel threads.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.