Screw Plug
without vent
stainless steel
bright
- For plugging parallel internal threads
- Version: steel or stainless steel
kr37.40
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
A
Version 1
without vent
DIN Standard
DIN 906
Body material
stainless steel
Body surface finish
bright
D1=Diameter/Thread
R1
Fastening type
screw in
L
12
SW
17
Description
Material
Steel or stainless steel 1.4571.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Screw plugs with hexagon socket and tapered threads are suitable for plugging holes with parallel threads.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.