Screw Plug
without vent
aluminium
bright
- With hex head
kr20.01
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Form
C
Version 1
without vent
Body material
aluminium
Body surface finish
bright
D1=Diameter/Thread
M14X1,5
Fastening type
screw in
L
6
L1
8
SW
17
Description
Material
Aluminium.
Version
Bright. Flat seal asbestos-free.
On request
Cap marked OIL.
Drawing reference
1) flat seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.