text.skipToContent text.skipToNavigation
EN
Choose your language

28008

Oil level sight glasses domed

  • Application sectors: machine, container and vehicle construction
  • High mechanical strength
  • Ageing resistant
  • Temperature resistant to 100°C
  • Solvent and antifreeze resistant
Special features:

from kr6.18

plus sales tax

Description

Material
Housing in thermoplastic polyamide.
Version
Housing, transparent, high mechanical stability, non-ageing,
temperature resistant with oil up to 100 °C,
with water up to 70 °C.
Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
Rubber gasket (NBR).
Drawing reference
1) flat seal