{"product":{"productId":"agid.14822","price":58.81,"name":"Oil level sight glasses, aluminium, glass window"},"currency":"SEK"}
Material
Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version
Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Flat seal, asbestos-free.
Show more
Show less
Description
Material
Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version
Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Flat seal, asbestos-free.
Note
Resists high pressure and heat. Natural glass as the viewing lens ensures optimal light transmission and high surface hardness.
Drawing reference
1) flat seal
2) external seal
3) internal seal
2) external seal
3) internal seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.