Oil Level Sight Glass
domed
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 100°C
- Solvent and antifreeze resistant
kr7.58
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Version 1
domed
Version 2
without reflector
Body material
thermoplastic
D1=Diameter
G3/8
D=Outside diameter
22
M=Tightening torque max. Nm
8
D2
15
Fastening type
screw in
L
14
L1
10
SW
19
Description
Material
Housing in thermoplastic polyamide.
Version
Housing, transparent, high mechanical stability, non-ageing,
temperature resistant with oil up to 100 °C,
with water up to 70 °C.
Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
temperature resistant with oil up to 100 °C,
with water up to 70 °C.
Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
On request
Rubber gasket (NBR).
Drawing reference
1) flat seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.